IESNA:LM-63-2002
[TEST]P955707
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-827-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52556
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5301.9 5509.5 5894.4 6329 6708.3 7043.3 7309.1 7483.5 7550 7616.4
7885 8117.5 8458.1 9180.7 10216.2 11448.2 12685.7 13887.3 14950.5 15814.3
16772.2 17652.6 18558 19407.9 20166.5 20421.2 19989.3 18928.9 16135.4 10396.1
3793 1381.5 725.4 401.4 216 63.7 0
5301.9 5545.5 5941.4 6370.6 6763.7 7082.1 7359 7525.1 7594.3 7658
7896.1 8114.8 8427.6 9083.8 10088.8 11290.4 12486.4 13721.2 14801 15781
16680.8 17702.5 18560.7 19413.5 20205.3 20562.4 20313.3 19347 16761.1 11237.8
4307.9 1511.7 797.4 434.7 229.8 77.5 0
5301.9 5512.3 5886.1 6306.9 6677.9 6999 7248.2 7411.6 7475.2 7502.9
7688.4 7937.6 8217.2 8743.3 9634.7 10761.6 12049 13347.4 14526.9 15490.3
16370.8 17356.4 18463.8 19557.4 20598.4 21437.3 22004.9 21971.6 20036.4 14753.9
6855.1 2237 1146.2 642.3 301.8 99.7 0
5301.9 5481.8 5825.1 6215.5 6553.3 6846.8 7084.9 7228.8 7289.7 7309.1
7408.8 7674.6 7943.1 8256 8848.5 9706.7 10753.3 11927.1 13181.3 14460.4
15720.1 17032.5 18419.5 19947.8 21512.1 22735.8 23746.3 24806.7 25202.6 21944
13773.8 5293.6 2054.3 1115.7 609.1 193.8 0
5301.9 5468 5769.8 6118.6 6431.5 6705.6 6935.4 7084.9 7156.8 7192.8
7242.7 7417.1 7707.8 7948.7 8247.7 8762.6 9521.2 10457 11553.4 12846.3
14366.3 16082.8 17882.4 19969.9 21805.5 23619 25485 27749.7 30349.4 30928.1
25961.2 15966.5 6841.2 3081.5 1506.1 589.7 0
5301.9 5432 5681.2 5971.9 6265.4 6539.4 6772 6949.2 7051.6 7126.4
7184.5 7295.3 7519.5 7804.7 8042.8 8319.7 8782 9457.6 10376.7 11423.3
12622.1 13959.3 15437.7 17143.2 19097.8 21495.4 24344.3 27771.9 32459.1 36869.5
36645.2 29402.6 17461.6 7466.9 2588.6 581.4 0
5301.9 5429.2 5670.1 5969.1 6246 6514.5 6749.9 6932.6 7043.3 7123.6
7181.8 7292.5 7502.9 7782.5 8031.7 8303 8729.4 9341.3 10263.2 11226.7
12461.5 13676.9 15127.7 16791.6 18765.6 21168.7 24020.4 27470.1 32168.4 36852.9
36753.2 29626.8 17813.2 7677.3 2646.8 595.2 0
5301.9 5407.1 5606.4 5852.8 6113.1 6367.8 6617 6821.8 6963 7071
7179 7320.2 7478 7627.5 7835.2 8125.9 8460.9 8881.7 9512.9 10390.6
11467.6 12738.3 14266.6 16143.7 18361.4 20927.9 23757.4 26852.7 30579.2 33943.1
33367.2 26675.5 15853 6262.6 1871.6 371 0
5301.9 5393.2 5534.4 5739.3 5969.1 6207.2 6456.4 6680.6 6866.1 7032.3
7195.6 7372.8 7519.5 7644.1 7801.9 7990.2 8305.8 8765.4 9476.9 10487.5
11830.2 13521.9 15512.5 17724.6 20011.5 22414.6 24911.9 27589.1 30260.8 31105.3
28394.8 20210.8 9499.1 3341.7 1331.7 526 0
5301.9 5354.5 5451.4 5598.1 5786.4 5999.6 6237.7 6459.2 6664 6866.1
7065.5 7264.8 7433.7 7591.5 7754.9 7940.4 8222.8 8687.9 9476.9 10637
12240 14200.2 16354.1 18582.9 20875.3 23217.5 25667.7 27879.8 28854.4 26960.7
20825.4 10451.5 3147.9 1334.5 783.5 395.9 0
5301.9 5343.4 5404.3 5517.8 5664.6 5844.5 6038.3 6246 6448.1 6655.7
6880 7112.5 7345.1 7547.2 7771.5 8034.5 8422.1 9047.8 9997.4 11345.7
13294.8 15578.9 18242.3 20988.8 23876.4 26290.7 28273 28918.1 27101.9 21736.3
13541.2 5365.6 1608.6 664.5 321.2 105.2 0
5301.9 5326.8 5376.6 5473.5 5617.5 5764.2 5955.3 6151.8 6348.4 6542.2
6769.2 7015.6 7262 7486.3 7749.3 8042.8 8477.5 9069.9 9953.1 11226.7
12976.4 15202.4 17757.8 20365.9 22769 24615.7 25540.4 24972.8 22483.8 17104.4
9781.5 3729.3 1292.9 528.8 229.8 47.1 0
5301.9 5318.5 5348.9 5451.4 5576 5728.2 5891.6 6068.8 6257 6437
6641.9 6874.4 7095.9 7320.2 7561.1 7846.2 8195.1 8679.6 9313.6 10166.3
11390 13054 15044.6 17060.1 18749 19701.4 19546.3 18211.9 15797.7 11780.4
6467.5 2486.2 971.8 484.5 307.3 116.3 0
5301.9 5288 5321.3 5404.3 5520.6 5664.6 5822.4 5977.4 6126.9 6257
6401 6533.9 6655.7 6752.6 6794.2 6788.6 6722.2 6600.4 6448.1 6304.1
6171.2 6115.8 6115.8 6005.1 5556.6 4692.8 3588.1 2602.5 1938 1503.4
1207.1 996.7 825 653.4 431.9 182.7 0
5301.9 5274.2 5304.6 5401.5 5528.9 5670.1 5822.4 5971.9 6115.8 6207.2
6251.5 6237.7 6182.3 6060.5 5866.7 5612 5304.6 4966.9 4607 4197.2
3798.5 3413.7 3045.5 2704.9 2394.8 2148.4 1929.7 1769.1 1616.9 1456.3
1259.7 1065.9 847.2 625.7 379.3 171.7 0
5301.9 5257.6 5310.2 5409.9 5545.5 5697.8 5872.2 6032.8 6129.7 6168.5
6121.4 6002.3 5852.8 5661.8 5454.2 5210.5 4908.7 4568.2 4200 3812.4
3430.3 3073.2 2760.3 2494.5 2259.2 2065.4 1902 1807.9 1688.8 1533.8
1340 1077 833.3 592.5 343.3 177.2 0
5301.9 5254.8 5313 5434.8 5581.5 5761.5 5941.4 6066 6124.2 6115.8
6049.4 5952.5 5783.6 5553.8 5288 5019.5 4734.3 4404.8 4039.4 3665.6
3319.6 3031.6 2774.1 2552.7 2350.5 2170.6 2065.4 1968.5 1971.2 1985.1
1855 1619.6 1439.7 1118.5 775.2 517.7 0
5301.9 5268.7 5340.6 5470.8 5656.3 5833.4 5974.6 6085.4 6121.4 6113.1
6057.7 5938.7 5739.3 5495.7 5210.5 4911.5 4540.5 4141.8 3754.2 3408.2
3114.7 2868.3 2660.6 2480.7 2303.5 2145.7 2012.8 2170.6 2475.1 2610.8
2541.6 2430.8 2331.2 1882.7 1508.9 1071.4 0
5301.9 5271.4 5360 5515.1 5692.3 5877.7 6010.6 6090.9 6115.8 6110.3
6060.5 5947 5758.7 5520.6 5174.5 4775.8 4310.7 3873.3 3452.4 3128.5
2829.5 2602.5 2414.2 2264.7 2118 1924.2 2004.5 2203.8 2306.2 2259.2
2137.4 2129.1 1852.2 1514.4 1281.9 910.9 0
5301.9 5274.2 5373.9 5540 5733.8 5905.4 6027.3 6096.5 6124.2 6115.8
6066 5966.3 5819.6 5581.5 5205 4712.2 4166.7 3646.3 3195 2824
2522.2 2311.8 2162.3 2037.7 1841.1 1805.1 1910.3 2029.4 1990.6 1879.9
1794.1 1708.2 1398.1 1143.4 966.2 683.8 0
5301.9 5277 5384.9 5559.4 5769.8 5933.1 6057.7 6129.7 6165.7 6157.4
6099.2 6018.9 5872.2 5600.9 5185.6 4645.7 4036.6 3430.3 2918.1 2555.4
2306.2 2129.1 1998.9 1868.8 1699.9 1747 1843.9 1899.3 1838.4 2032.2
1866 1666.7 1251.4 1010.5 833.3 512.2 0
5301.9 5288 5390.5 5564.9 5761.5 5944.2 6068.8 6140.8 6182.3 6185.1
6143.5 6071.5 5930.4 5670.1 5246.5 4687.2 4044.9 3410.9 2884.9 2525
2292.4 2115.2 1982.3 1841.1 1677.8 1727.6 1821.7 1877.1 1813.4 2015.5
1866 1520 1209.9 999.5 830.6 401.4 0
